Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
SMC-5083 - Miniature Air Cylinders
Bill of material
SMC-5083
PN
Part Number
SMC-5083
AMERSID
Americas ID
1077296
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
5/8 Inch
STROKE
Stroke
8 Inch
A
A Thread Size
10-32
B
B Port Cylinder Length
1.080 Inch
C
C Length and Stroke
3.660 Inch
D
D Plunger Thread Length
0.600 Inch
E
E Width
0.710 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models