Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
PMI
Description
SME-SB/LSB/SV/LSV - Compact square type
Bill of material
SME25SB1SSFC+R105-22.5/22.5N
SERIES
Series
SME
SIZE
Size
mm
TYPE
Carriage type
NCR
Number of carriages per rail
DP
Dust protection option of carriage
PL
Preload
CSP
Code of special carriage
SST
Slide surface treatment
RTYPE
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
EE
mm
E1
Rail hole pitch from start side
mm
E2
Rail hole pitch to the end side
mm
AG
Accuracy grade
CSR
Code of special rail
TST
Track surface treatment
DPR
Dust protection option of rail
NRA
Number of rails per axis
SL
Lubricating device
POS1
Position of 1st carriage
mm
Enter value for POS1
Position of 1st carriage
mm
cm
inch
ft
POS2
Position of 2nd carriage
mm
POS3
Position of 3rd carriage
mm
POS4
Position of 4th carriage
mm
GN
mm
DL
Dynamic load(C)
kN
QL
Quiescent load
kN
CTA
Parallelism of slide C relative to slide A
0.0090 mm
DTB
Parallelism of slide D relative to slide B
0.0090 mm
HH
Pairs of height H differ from each other
- mm
DD
The pairs of widths W2 differ from each other
- mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD