Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Carl Hirschmann
Description
SMHP - Metric
Bill of material
SMHP12
TYPE
Series SMHP
THREAD
Thread
MATERIAL1
Outer part material
1.4057 (stainless steel)
MATERIAL2
Bushings material
1.4305 (stainless steel)
MATERIAL3
Inner ring material
1.4034 (hardened stainless steel)
D
d H7
mm
B
B 0/-0.12
mm
C
C +0.2/-0.2
mm
D1
d1
mm
D2
d2
mm
H
mm
H1
mm
G1
G1 +1/0
mm
K
Ball Ø
mm
G
G DIN13 6g
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
mm
WEIGHT
Weight
g
SLR
Static load Co
kN
OM
Tilting moment
Nm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели