Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Comepi
Description
SMP_1AL_M
Bill of material
SMP1A02L001M
CODE
Part Number
WIDTH
Width
36 mm
DIR
Reference Directives
2014/35/UE - 2006/42/CE - 2014/30/UE
STD
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119 / EN ISO 13849-1 / EN ISO 13849-2
INTBLK14119
Interlock type according to EN ISO 14119
Type 4
LEVCOD14119
Encoding level according to EN ISO 14119
Low
APPROVALS
Approvals
CE
MATCASING
Casing Material
Reinforced thermoplastic
FIXING
Fixing holes
22
LED
LED indicator
Yes
CONTACTS
Internal contacts
CONTYPE
Contact type
REED contacts
COMMDIST
Switching distance
5mm
INLET
Electrical connection
INLETSIDE
Connection side
Right
POSMONT
Mounting positions
All positions allowed
TAMB
Operating temperature
-25°C … +80°C °C
TSTOCK
Stock temperature
-25°C … +80°C °C
IP
IP protection degree according to EN 60529
IP67
GINQ
Degree of pollution according to IEC 60947-5-1
3
SIL
SIL level according to EN 62061
Up to Sil 3
PL
Performance Level according to EN ISO 13849-1
Up to PLe
CAT
Safety Category according to EN ISO 13849-1
Up to Cat 4
B10D
B10d
20.000.000 using the sensor with MS1A31 COMEPI safety module Millions of operations
UI
Rated Insulating Voltage
V
UIMP
Rated Impulsive Voltage
1500 V
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
0.25 A
VE
Operating voltage Ue
24 V
IE
Rated operational current Ie
0.25 (resistive load) A
WMAX
Maximum resistive load
6 (0.25A for F type) W
DURELE
Electric durability
1000000 Operations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    SMP_1AL_ML
    Comepi
    SMP_2AL_S
    Comepi
    SMP_1AS_MG
Previews
3D
Dimension
2D
Download CAD models