Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SMP-TH Series - SMP-TH Series - 50 ohm SMP Plug, Through-hole, 40 GHz
Bill of material
SMP-PF-P-HG-ST-TH3
PN
Part Number
SMP-PF-P-HG-ST-TH3
SERIES
Series
SMP-TH
G
Gender
-P: Plug
IT
Interface
TYPE
Type
-P: Plug
PLOPT
Plating Option
-HG: 30µ" (0.76µm) Gold center contact, 10µ" (0.25µm) Gold outer body
ORI
Orientation
-ST: Straight
TERM
Termination
A
Height A
0.2315 (5.88) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models