Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Carl Hirschmann
Description
SMRCDZ - Inch
Bill of material
SMRCDZ7-7/16
SERIES
Series
SMRCDZ
THREAD
Thread
MATERIAL1
Outer part material
Stainless steel 1.4542
MATERIAL2
Bushings material
Stainless steel 1.4305
MATERIAL3
Inner ring material
Stainless steel 1.4034 hardened
TYPE
Series SMRCDZ
DINCH
d 0/-0.0005
Inch
D
d 0/-0.013
mm
B
B 0/-0.12
mm
C
C 0/-0.2
mm
D1
d1
mm
D2
d2
mm
H
mm
H1
mm
G1
G1+1/0
mm
K
Ball diameter
mm
G
G UNF-3A
Inch
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalign.
°
WEIGHT
Weight each
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    POWER JACKS
    AC Induction Motor with Brake - Face Mount - Electric Motors
    Bison Gear Motors
    IEC AC Motors, Three Phase, C-Face
    Carl Hirschmann
    SMCP - Metric
    Carl Hirschmann
    SFRCDZ - Inch
    TAIYO
    10Z-3SH - Single acting spring-extended
    YSC
    YCDM2-XC8 - Small Bore Size SUS Cylinder
    THK CO.,LTD.
    LSP with Rack
    AirTAC
    lgc series - linear guide
    Camozzi
    Stainless steel cylinders Series 97 Single and double-acting (magnetic) ø 32 - 40 - 50 - 63 cushioned
    Camozzi
    Series QP - QPR
    Carl Hirschmann
    SCDZ - Inch
    Carl Hirschmann
    SSCP.W - Metric threaded bolts
    Carl Hirschmann
    SSCP - Metric
    Carl Hirschmann
    SC - Metric
Previews
3D
Dimension
2D
Download CAD models