Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SMWT - 丝杆电机--梯形丝杠·步距角1.8°
Bill of material
SMWT-35-36-6.35-6.35-1.5-50-T
CNSORDERNO
bestllnummer
CODE
代号
SMWT
LX1
类型
外部驱动式
LX2
类型
长度固定
SGCZ
丝杆材质
SUS303
BJJ
步距角
1.8°
W
规格
B
mm
D
丝杆直径
H
导程
A
额定电流
L
丝杆长度
LMLX
螺帽类型
L1
mm
H1
h
mm
L4
mm
D1
mm
Q
mm
W1
mm
BC
步长
V
额定电压
N
额定推力
N
XDZ
相电阻
Ohm
XDG
相电感
mH
ZZGX
转子贯相
gcm²
ZL
重量
kg
JYDJ
绝缘等级
B(130℃)
PDF
smwt.pdf
PPATH
smwt/smwt4.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models