Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
STRACK
Description
SN1868C-HSS - Cutting punch
Bill of material
SN1868C-HSS-0-3-10-4-71-13 GRAD=0 A=10 B=4 L2=13
PDF
PDF-INFO
PDF
GRAD
Angle
mm
TYPE
(Type)
A
length (a)
mm
Enter value for A
length (a)
mm
cm
inch
ft
B
width (b)
mm
Enter value for B
width (b)
mm
cm
inch
ft
L1
(L1)
mm
D3
(d3)
mm
L2
length (L2)
mm
Enter value for L2
length (L2)
mm
cm
inch
ft
D2
(d2)
mm
H
(h)
5 mm
L2S
(L2S)
mm
R
(r)
mm
AMIN
(amin)
mm
AMAX
(amax)
mm
BMIN
(bmin)
mm
BMAX
(bmax)
mm
A1
(A1)
mm
B1
(B1)
mm
L2MAX
(L2max)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models