Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
STRACK
Description
SN2900-420 - Gas spring
Bill of material
SN2900-420-16 HUBXL=0
PDF
PDF-INFO
PDF
S
(S)
mm
HUBXL
prestress length
mm
Enter value for HUBXL
prestress length
mm
cm
inch
ft
DAN1
(daN1)
420 daN
DAN2
(daN2)
daN
BAR
(bar)
133 bar
A
(A)
mm
L
(L)
mm
V
(V)
l
FA
(Fa)
3.14 cm2
KG
(kg)
kg
PPATH
(PPATH)
sn05029601.prj
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FIBRO
    2480.13.00750. - Gas spring, Standard
    STRACK
    SN2910-M24 - Spring ejector (~VDI 3004)
    norelem
    26201 - Gas springs, stainless steel
    Dictator
    Push type gas springs
    Bordignon
    CSMF_S - nitrogen gas springs with flanged body
    norelem
    26200 - Gas springs
    voestalpine
    16.6 - Gas spring ejector
Previews
3D
Dimension
2D
Download CAD models