Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
STRACK
Description
SN4175 - Wear plate ISO 9183-1, self-lubricating
Bill of material
SN4175-A-100-160
PDF
PDF-INFO
PDF
FORM
(Form)
mm
B
(B)
mm
L
(L)
mm
L1
(L1)
mm
L2
(L2)
mm
L3
(L3)
mm
L4
(L4)
mm
VAR
(VAR)
mm
DB
(DB)
13.5 mm
DS
(DS)
20 mm
TS
(TS)
13 mm
LF
(LF)
9 mm
BF
(BF)
9 mm
DF
(DF)
8 mm
TF
(TF)
0.3 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    SN4177 - Wear plate VDI 3357, self-lubricating
    D-M-E
    F3172 - Self-lubricating flat guiding stock - DME - Mat. 2.0598 - 180HB / Graphit / Graphite
    PROPLASTICA
    PFB - Wear plate self-lubricating
    Royme
    PBGH - PACH - Wear plate
    Royme
    PBGN - Wear plate
    Royme
    PBGL - Wear plate
    Royme
    PBGW - PSTW  -PACW - Wear plate
    FIBRO
    2960.71. - Sliding pad, Bronze with solid lubricant, VDI 3357
    STRACK
    SN4174 - Wear plate VDI 3357, self-lubricating
    STRACK
    SN4176 - Wear plate, self-lubricating
    STRACK
    SN3877 - Wear plate VDI 3357, self-lubricating, SNS sintered metal
    STRACK
    SN4173 - Wear plate, self-lubricating
    voestalpine
    7.19 - Wear plates, thickness = 10 mm
Previews
3D
Dimension
2D
Download CAD models