Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
STRACK
Description
SN4187-BR - Überlaufkeil VDI 3357, selbstschmierend
Bill of material
SN4187-BR-125-150
PDF
PDF-INFO
PDF
B
(B)
mm
L
(L)
mm
T
(T)
mm
A
(A)
mm
LF
(LF)
12 mm
BF
(BF)
13 mm
DF
(DF)
8 mm
TF
(TF)
0.3 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models