Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
Snap-In, series 720, Miniature Connectors - adapter
Bill of material
08 2434 000 001
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
08 2434 000 001
ZUL1
Permit 1
VDE
BEZKUZ
Description (short)
Snap-In, series 720, Miniature Connectors
BEZ
designation
Snap-In IP67 adapter, unshielded, VDE, front mounting
BER
Range
Miniature Connectors
STBAUF
Connector design
adapter
PRGRKU
Product group (short)
Snap-In IP67
SER
Series
series 720
EMVTL
EMC compliance
unshielded
VERSMG
Pollution degree
2
GEW
Weight
7.42
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models