Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
SNC Series - 1.50” to 6” Bore, Pneumatic, Sleeve Nut Construction, Aluminum, NFPA, with Rod Lock
Bill of material
SNC-MX0-2.50x0.125-NRL-063250-KK1
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
STYLE
Style
BORE
Bore Size
Inch
STROKE
Stroke
Inch
MOUNT
NFPA Mounts
RE
Rod End Options
MA
Micro Adjust Option
RED
Rod End Options - Double Rod
OS
Oversize Rod
Inch
PT
Port Options
OPH
Head Port Location
OPC
Cap Port Location
RLPL
Rod Lock Port Location
Position Follows Head Port Location
HCT
Head Cushion Option
CLH
Head Cushion Location
AS
Adjustable Stroke
ASL
Adjustable Stroke Length
Inch
CCT
Cap Cushion Option
CCL
Cap Cushion Locations
AA
Extended Piston Rod Thread Option - Head End
AL
Extended Piston Rod Thread Length - Head End
Inch
CC
Extended Piston Rod Option - Head End
CL
Extended Piston Rod Length - Head End
Inch
CS
Center Support
ST
Stop Tube Option
STL
Stop Tube Length
Inch
BP
Bumper Options
S
Seal Material Options
NR
Non-Rotating Option
AO
Air/Oil Piston
ENP
Electroless Nickel Plated
MP
Magnetic Piston
SSO
Stainless Steel Options
LF
Low Friction
SCT
Steel Cylinder Tube
PH
400 PSI Hydraulic
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PPF
Front Pivot Pin
PPR
Rear Pivot Pin
ACA
AC Alignment Coupler
MSRE
Male Spherical Rod Eye
FSRE
Female Spherical Rod Eye
SB
Switch Bracket
SS
Switch Selection
SP
Switch Position
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
Inch
B
Inch
C
Inch
E
Inch
EE
Inch
FH
0.000 Inch
G
Inch
J
Inch
KKF
KK
LB
Inch
LD
0.000 Inch
P
Inch
R
Inch
V
0.250 Inch
V1
0.000 Inch
RLL
RL
Inch
RLC
Inch
RLE
Inch
RLEE
RLP
Inch
RLY
Inch
RLZB
Inch
RLZM
0.000 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    CV6 metric - Series CV6 ISO/VDMA Pneumatic Cylinder Metric
    Special Collection
    Lego Galactic Mediator - Lego Galactic Mediator
    Nason
    NAC Series - 1.50” to 12” Bore, Pneumatic, Aluminum, NFPA
    Special Collection
    Multifunctional workout station
    Special Collection
    R6C9
    Nason
    HMD Series - Medium Duty Industrial Hydraulic - Medium Duty Industrial Hydraulic
    Special Collection
    chess_knight.prj - Knight
    Special Collection
    Injection
    Special Collection
    Santa Claus's reindeer
    Special Collection
    Puzzle Cookie Cutter 2
    Special Collection
    Pumpkin cookies cutter
    Special Collection
    Reset button
    Special Collection
    Karabite lamp
    Special Collection
    Part 8
Previews
3D
Dimension
2D
Download CAD models