Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
FM
Description
MODULAR ROLLER CONV. ARTICULATION – P22 – TPU ROLLER – BRASS PIN
Bill of material
140046001
CODE
Code
140046001
A
Length
137 mm
B
Length
158 mm
C
Length
202 mm
D
Length
239.0 mm
E
Length
37.0 mm
F
Length
3 mm
G
Length
32.0 mm
H
Length
55.0 mm
I
Diameter
20 mm
L
Wheelbase
22 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir