Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SERTO
Description
SO 01524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 01524-10 248.1540.100
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
bar
G
Thread G
SW1
mm
SW2
mm
SW3
mm
L1
mm
L2
mm
B
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 01521 - Panel mount union max. panel thickness 5 mm
    Eaton B-Line
    Cable Tray Straight Section - Perforated & Solid Cable Tray - Northern Asia
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 40007 - Washer for male threads
    SERTO
    SO 02621 - Adjustable elbow union
    SERTO
    SO 41604 - Adjustable male adaptor radial dismantling
    SERTO
    SO 41524 - Panel mount union max. panel thickness 16 mm
    SERTO
    SO 01528 - Panel mount reduction union max. panel thickness 5 mm
    norelem
    96200 - Coolant hose LOC-LINE® Flexi
    unitray
    SL
    Parker
    SV EO - Bulkhead male connector
    SERTO
    SO 01021 - Straight union
    SERTO
    SO 41304 - Tube stub radial dismantling
    SERTO
    SO 41300 - Tube stub
Previews
3D
Dimension
2D
Download CAD models