Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO 03621 L - Adjustable L union
Bill of material
SO 03621-A6-6-6 248.3610.060
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK2
mm
AD
mm
BAR
Working pressure (PN)
bar
G
Thread G
SW1
mm
SW2
mm
L1
mm
L2
mm
BK
mm
ZK
mm
EK
mm
KG
Weight kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 03621 T - Adjustable tee union
    SERTO
    SO 00030 - Female adaptor
    SERTO
    SO 01021 RED - Straight reduction union
    SERTO
    SO 03021 RED - T-Verschraubung reduziert
    SERTO
    SO 41600 - Adjustable male adaptor
    SERTO
    SO 01121 - Male adaptor union
    SERTO
    SOL 53621 L - Adjustable L union
    SERTO
    SO 53621 L - Adjustable L union
    SERTO
    SO 03221 - Tee union with female adaptor SO 00030
    SERTO
    SO 41221 - Female adaptor union
    SERTO
    SO 03721 L - Male adaptor L union
    SERTO
    SO 03721 T - Male adaptor tee union
    SERTO
    SO 43021 - Tee union
Previews
3D
Dimension
2D
Download CAD models