Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SERTO
Description
SO 03721 L - Male adaptor L union
Bill of material
SO 03721-1/4-8-8 248.3711.220
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK2
mm
R
Thread R
BAR
Working pressure (PN)
bar
G
Thread G
SW1
mm
SW2
mm
L1
mm
L2
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 42421 - Male adaptor elbow union
    SERTO
    SO 02021 - Elbow union
    SERTO
    SO 53121 - Tee union with male adaptor SO 50040
    SERTO
    SO 03021 - Tee union
    SERTO
    SO 53621 L - Adjustable L union
    SERTO
    SOL 53621 L - Adjustable L union
    SERTO
    SO 40001 RED - Reduction compression ferrule
    SERTO
    SO 43621 L - Adjustable L union
    SERTO
    SO 41221 - Female adaptor union
    SERTO
    SO 05021 - 3-way side outlet elbow
    SERTO
    SO 00040 - Male adaptor
    SERTO
    SO 00030 - Female adaptor
    SERTO
    SO 01221 - Female adaptor union
Previews
3D
Dimension
2D
Download CAD models