Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 12721 - Panel mount elbow union max. panel thickness 5 mm
Bill of material
SO 12721-10 118.2700.100
TYPE
Type
SO 12721-10
MATNR
Mat.-Nr.
118.2700.100
DK
d
10.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M14x1
SW1
17 mm
SW2
17 mm
SW3
SW5
19 mm
L1
52.0 mm
L2
34.0 mm
B
14.5 mm
ZK1
z1
23.0 mm
ZK2
z2
18.0 mm
ZK3
z3
23.5 mm
EK
e
8.0 mm
KG
Weight kg/100
4.100 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models