Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SERTO
Description
SO 21124 - Male adapter union with edge seal
Bill of material
SO 21124-8-1/4 128.1161.170
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
G
Thread G
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
L
mm
D1
mm
D2
mm
IK
i
mm
TK
t
mm
ZK
z
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 21121 NPT - Male adaptor union NPT
    SERTO
    SO 21124 OR - Male adapter union with O‑ring seal (FKM)
    SERTO
    SO 21121 - Male adaptor union
    SERTO
    SO 22021 - Elbow union
    SERTO
    SO 22621 - Adjustable elbow union
    SERTO
    SO 20371 - Screw plug R with hex-nut
    SERTO
    SO 21021 - Straight union
    SERTO
    SO 21521 - Panel mount union, max. panel thickness 6 mm
    SERTO
    SO 21624 - Adjustable male adaptor with edge seal
    SERTO
    SO 22421 - Male adaptor elbow union
    SERTO
    SO NV 22A21 - Regulating valve
    SERTO
    SO 21821 - Adjustable reduction union
    SERTO
    SO 23021 - Tee union
    SERTO
    SO BV 28A00 - Stopcock with female thread
Previews
3D
Dimension
2D
Download CAD models