Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SERTO
Description
SO 21124 OR - Male adapter union with O‑ring seal (FKM)
Bill of material
SO 21124-8-1/4 OR 128.1171.170
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
G
Thread G
BAR
Working pressure (PN)
10 mm
M
Thread M
SW1
mm
SW2
mm
L
mm
D1
mm
D2
mm
IK
i
mm
TK
t
mm
OR
O-Ring
mm
ZK
z
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 50511 - Male adaptor hose nozzle R
    Buerkert
    0127 - Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm
    SERTO
    SO 21121 - Male adaptor union
    SERTO
    SO 22621 - Adjustable elbow union
    SERTO
    SO 22421 - Male adaptor elbow union
    SERTO
    SO 23021 - Tee union
    SERTO
    SO 21521 - Panel mount union, max. panel thickness 6 mm
    SERTO
    SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
    SERTO
    SO 21124 - Male adapter union with edge seal
    SERTO
    SO 21121 NPT - Male adaptor union NPT
    SERTO
    SO 20020 - Union nut knurled
    SERTO
    SO 21221 - Female adaptor union
    SERTO
    SO 20371 - Screw plug R with hex-nut
    SERTO
    SO 20001 - Compression ferrule
Previews
3D
Dimension
2D
Download CAD models