Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SERTO
Description
SO 21521 - Panel mount union, max. panel thickness 6 mm
Bill of material
SO 21521-10 128.1500.100
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
L1
mm
L2
mm
B
mm
ZK1
z1
mm
ZK2
z2
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 21121 - Male adaptor union
    SERTO
    SO 20001 - Compression ferrule
    SERTO
    SO 21124 OR - Male adapter union with O‑ring seal (FKM)
    SERTO
    SO 21221 - Female adaptor union
    SERTO
    SO 22721 - Panel mount elbow union, max. panel thickness 6 mm
    SERTO
    SO 21121 NPT - Male adaptor union NPT
    SERTO
    SO 22421 - Male adaptor elbow union
    SERTO
    SO 23021 - Tee union
    SERTO
    SO 21021 - Straight union
    SERTO
    SO 21821 - Adjustable reduction union
    SERTO
    SO 20020 - Union nut knurled
    SERTO
    SO 22021 - Elbow union
    SERTO
    SO 21124 - Male adapter union with edge seal
    SERTO
    SO 31521 - Panel mount union, max. panel thickness 6 mm
Previews
3D
Dimension
2D
Download CAD models