Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 23021 RED - Tee reduction union
Bill of material
SO 23021-8-12-8 128.3004.107
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
DK2
d2
mm
DK3
d3
mm
BAR
Working pressure (PN)
10 bar
M1
Thread M1
M2
Thread M2
SW1
mm
SW2
mm
SW3
SW5
mm
L1
mm
L2
mm
ZK1
z1
mm
ZK2
z2
mm
EK
e
4.8 mm
EK2
e2
mm
KG
Weight kg/100
kg
WERKSTOFF
Material
PVDF
D
Support sleeve diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 23621 - Adjustable tee union
    SERTO
    SO 23021 - Tee union
    SERTO
    SO 21124 OR - Male adapter union with O‑ring seal (FKM)
    SERTO
    SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
    SERTO
    SO 21821 - Adjustable reduction union
    SERTO
    SO 21521 - Panel mount union, max. panel thickness 6 mm
    agru
    024.8 - Union nut
    SERTO
    SO 20030 - Female adaptor
    FG INOX
    I.TFS - NP16 Press fittings EQUAL FEMALE / BSP FEMALE BRANCH TEES Stainless steel 316 or galvanized steel
    Parker
    MMOM Adapter - Female thread tee
    FOR Fittings
    111177 - BRANCH TEE SWIVEL FEMALE  JIC
    Parker
    S6MK4 Adapter - Swivel nut branch tee
    agru
    024.4 - Union nut
    SERTO
    SO 22621 - Adjustable elbow union
Previews
3D
Dimension
2D
Download CAD models