Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
SO 23621 - Adjustable tee union
Bill of material
SO 23621-8-A8-8 128.3600.080
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
AD
Ad
mm
DK3
d3
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
L1
mm
L2
mm
BK
b
mm
ZK
z
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Material
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 21600 - Adjustable male adaptor
    SERTO
    SO 22621 - Adjustable elbow union
    SERTO
    SO 23021 - Tee union
    SERTO
    SO 21221 - Female adaptor union
    SERTO
    SO 22421 - Male adaptor elbow union
    SERTO
    SO 21300 RED - Tube stub reduced
    SERTO
    SO 23221 - Tee union with female adaptor
    SERTO
    SO 21821 - Adjustable reduction union
    SERTO
    SO 20041 - Male adaptor G-R
    SERTO
    SO 21521 - Panel mount union, max. panel thickness 6 mm
    SERTO
    SO 23021 RED - Tee reduction union
    SERTO
    SO 50040 - Male adaptor
    SERTO
    SO 22221 - Elbow union with female adaptor
    SERTO
    SO NV 22A21 - Regulating valve
Previews
3D
Dimension
2D
Download CAD models