Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SERTO
Description
SO 31521 - Panel mount union, max. panel thickness 6 mm
Bill of material
SO 31521-10 168.1500.100
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
L1
mm
L2
mm
B
mm
ZK1
z1
mm
ZK2
z2
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 33021 - Tee union
    SERTO
    SO 32621 - Adjustable elbow union
    SERTO
    SO 31821 - Adjustable reduction union
    SERTO
    SO 21521 - Panel mount union, max. panel thickness 6 mm
    SERTO
    SO 31121 - Male adaptor union
    SERTO
    SO 33721 - Male adaptor tee union
    SERTO
    SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
    SERTO
    SO 32421 - Male adaptor elbow union
    SERTO
    SO 31221 - Female adaptor union
    SERTO
    SO 31300 RED - Tube stub reduced
    SERTO
    SOL 52721 - Panel mount elbow union, max. panel thickness 20 mm
    SERTO
    SO 31300 - Tube stub
    Misumi
    HOKT - Hydraulic Hoses - Single Layer Quick Calking Type - Calking Metal
    EXMAR
    EF-20 - Ferrules for non-skived hydraulic hoses 2SN (DIN 853)
Previews
3D
Dimension
2D
Download CAD models