Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SERTO
Description
SO 31821 - Adjustable reduction union
Bill of material
SO 31821-A10-8 168.1800.190
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
AD
Ad
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
L
mm
BK
b
mm
ZK
z
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 33021 - Tee union
    SERTO
    SO 31300 - Tube stub
    SERTO
    SO 33721 - Male adaptor tee union
    SERTO
    SO 32621 - Adjustable elbow union
    SERTO
    SO 31600 - Adjustable male adaptor
    SERTO
    SO 32021 - Elbow union
    SERTO
    SO 32721 - Panel mount elbow union, max. panel thickness 6 mm
    HellermannTyton
    Helashrink Serie 1100 - Rechtwinklig - Helashrink Serie 1100 - Rechtwinklig
    Festo
    NPHS-S6-M - Quick coupling plug
    C Matic
    RT30 - Hose, Connector
    C Matic
    RF30 - Hose, Connector
    Pneumax
    ART.119Z - Male hose adapter
    Camozzi
    Fittings Mod.2601
    SERTO
    SO 33621 - Adjustable tee union
Previews
3D
Dimension
2D
Download CAD models