Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
SERTO
Description
SO 40020 - Union nut
Bill of material
SO 40020-16 016.0200.160
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
bar
M
Thread M
SW
mm
L
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 40001 - Compression ferrule
    SERTO
    SO 00020 - Union nut
    SERTO
    SO 40002 - Plug
    SERTO
    SO 40021 - Nut connection
    SERTO
    SO 10020 - Union nut
    SERTO
    SO 41121 - Male adaptor union
    SERTO
    SO 43021 - Tee union
    SERTO
    SO 00021 MAN - Nut connection for pressure gauge
    SERTO
    SO 40001 FIX - Klemmring mit integrierter Stützhülse
    EXMAR
    EDKJ - Nipples with 74° JIC taper, straight
    SERTO
    SO 51124 - Male adaptor union with edge seal
    FG INOX
    I.ET_G - ISO Threaded unions  2 PIECES HOSE END / ROTARY NUT Stainless steel 316L
    SERTO
    SO 41021 - Straight union
    SERTO
    SO 80020 - Union nut
Previews
3D
Dimension
2D
Download CAD models