Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SERTO
Description
SO 42321 - Female adaptor elbow union with wall flange
Bill of material
SO 42321-12-1/2 018.2301.400
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
G
Thread G
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
L1
mm
L2
mm
AK
40.0 mm
CK
mm
ZK
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 80020 - Union nut
    Parker
    WEE-R EO - Adjustable Locknut elbow
    SERTO
    SO 82621 - Adjustable elbow union
    SERTO
    SO 80030 - Female adaptor
    SERTO
    SO 83721 T - Male adaptor tee union
    Springmann
    Typ 1.2-758 - 3-part union with welding socket piece
    Rittal
    3301 - Bypass valve for RK
    SERTO
    SO 02321 - Female adaptor elbow union with wall flange
    SERTO
    SO 01020 - Male threaded adaptor G
    SERTO
    SO 83621 L - Adjustable L union
    SERTO
    SO 50020 MAN - Union nut MAN
    SERTO
    SO 42421 - Male adaptor elbow union
    CONEL
    CCMVWW - MV2 Wandwinkel 90°
    SERTO
    SO 42721 - Panel mount elbow union max. panel thickness 5 mm
Previews
3D
Dimension
2D
Download CAD models