Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SERTO
Description
SO 42424 METR - Male adaptor elbow union METR
Bill of material
SO 42424-3-M6x0,75 018.2443.055
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
MZK
Thread M
BAR
Working pressure (PN)
125 bar
M
Thread M
SW1
mm
SW2
7 mm
L1
mm
L2
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 41124 METR - Male adaptor union METR with edge seal
    Parker
    2107 Adapter - Swivel male elbow
    SERTO
    SO 43021 - Tee union
    SERTO
    SO 41524 - Panel mount union max. panel thickness 16 mm
    SERTO
    SO 42621 - Adjustable elbow union
    EXMAR
    WEV-..S-NPT - Male adaptor elbow fittings NPT
    SERTO
    SO 42421 - Male adaptor elbow union
    SERTO
    SO 42421 NPT - Male adaptor elbow union NPT
    SERTO
    SO 42121 - Elbow union with male adaptor SO 40040
    SERTO
    SO 40003 - Stiffener sleeve to reinforce tubes
    SERTO
    SO 42421 METR - Male adaptor elbow union METR
    SERTO
    SO 40526 - Hose nozzle pre-assembled
    SERTO
    SO 43724 L METR - Male adaptor L union METR
    SERTO
    SO 42824 METR - Single banjo METR
Previews
3D
Dimension
2D
Download CAD models