Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 43724 L METR - Male adaptor L union METR
Bill of material
SO 43724-2-2-M5 018.3753.050
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK2
mm
MZK
Thread M
M5
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
7 mm
L1
mm
L2
12.0 mm
ZK1
mm
ZK2
8.5 mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 42824 - Single banjo
    SERTO
    SO 83021 - Tee union
    SERTO
    SO 53621 L - Adjustable L union
    SERTO
    SOL 53621 L - Adjustable L union
    SERTO
    SO 03621 L - Adjustable L union
    SERTO
    SO 03221 - Tee union with female adaptor SO 00030
    SERTO
    SO 83221 - Tee union with female adaptor SO 80030
    SERTO
    SO 40526 - Hose nozzle pre-assembled
    SERTO
    SO 41124 METR - Male adaptor union METR with edge seal
    SERTO
    SO 43721 L - Male adaptor L union
    SERTO
    SO 03721 L - Male adaptor L union
    SERTO
    SO 03721 T - Male adaptor tee union
    SERTO
    SO 41221 - Female adaptor union
    SERTO
    SO 43121 - Tee union with male adaptor SO 40040
Previews
3D
Dimension
2D
Download CAD models