Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SERTO
Description
SO 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SO 52721-10 058.2700.100
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
SW3
SW5
mm
L1
mm
L2
mm
B
mm
ZK1
mm
ZK2
mm
ZK3
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    VOSS
    Elbow bulkhead coupling, ISO 8434-1-BHE LN - Tube connector on both sides according to DIN 2353 / ISO 8434-1
    SERTO
    SO 51821 - Adjustable reduction union
    SERTO
    SO 53021 RED - Tee reduction union
    SERTO
    SO 42721 RED - Panel mount reduction elbow union max. panel thickness 5 mm
    SERTO
    SO 50002 - Plug
    SERTO
    SOL 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 53021 - Tee union
    SERTO
    SO 52421 - Male adaptor elbow union
    SERTO
    SOL 51121 - Male adaptor union
    Gates Tube Fittings
    DS-L-MGM - Bulkhead fitting with locknut, nut and cutting ring
    SERTO
    SO 50003 - Stiffener sleeve to reinforce tubes
    SERTO
    SO 51325 - Einstellbare Verschraubung
    SERTO
    SO 51300 - Tube stub
Previews
3D
Dimension
2D
Download CAD models