Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SERTO
Description
SO 53621 L - Adjustable L union
Bill of material
SO 53621-8-8-A8 058.3610.080
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK2
mm
AD
mm
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
L1
mm
L2
mm
BK
mm
ZK
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 53621 T - Adjustable tee union
    SERTO
    SO 51124 - Male adaptor union with edge seal
    SERTO
    SO 52621 - Adjustable elbow union
    SERTO
    SO 53021 - Tee union
    SERTO
    SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
    SERTO
    SO 83221 - Tee union with female adaptor SO 80030
    SERTO
    SO 52021 - Elbow union
    SERTO
    SO 51600 - Adjustable male adaptor
    SERTO
    SO 50030 - Female adaptor
    SERTO
    SO 51121 NPT - Male adaptor union NPT
    SERTO
    SO 53221 - Tee union with female adaptor SO 50030
    SERTO
    SO 53625 L - Adjustable L union pre-assembled
    SERTO
    SO 51221 - Female adaptor union
    SERTO
    SO 50021 RED - Reduction nut connection
Previews
3D
Dimension
2D
Download CAD models