Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO NV 01D21E - Metering elbow valve with fine-regulating spindle 1:50
Bill of material
SO NV 01D21E-4 YDD.060.0250
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/8
SW1
12 mm
SW2
10 mm
SW3
12 mm
L1
mm
L2
mm
D
20.0 mm
H
32.0 mm
ZK1
20.0 mm
ZK2
20.0 mm
EK
2.5 mm
KKVK
0.12 l/min
KG
Weight kg/100
6.000 kg
WERKSTOFF
Material
CW617N (brass)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO NV 01D21ET - Metering elbow valve with fine-regulating spindle 1:50, panel mount
    SERTO
    SO NV 01C21E - Elbow fine regulating valve
    SERTO
    Fine regulating valve - SO NV 41C21
    Camozzi
    Ball Valves 2930
    Festo
    VZBM-M - ball valve
    SERTO
    SO 00020 - Union nut
Previews
3D
Dimension
2D
Download CAD models