Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 40
HELP_VARIABLE
Company
KVT Fastening
Description
SO4 - Self-clinching standoff
Bill of material
KVT SO4-M4-6
BZC
Part description
W
Material
Hardened stainless steel (AISI 400), passivated
L
Length (+0.05 -0.13)
mm
B
Threadless length ±0.25
mm
D1
Thread
LB
Hole-Ø in sheet +0.08 0
mm
D2
±0.13
mm
D3
0 -0.13
mm
D4
mm
SW
mm
SM
Min. thickness
mm
MRL
Min. edge distance up to the hole centre