Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Soft Rubber - 80-350lbs.
Bill of material
W-0800-CSR
PN
Part Number
W-0800-CSR
SER
Series
Soft Rubber
D
Diameter
Inch
W
Tread Width
7/8 Inch
WT
Type
COL
Color
B
Bearing Type
HUB
Hub Length
15/16 Inch
BORE
Standard Bore
1/2 Inch
CAP
Capacity
80 lbs.
WGT
Weight
0.12 lbs.
TG
Thread Guards
SW
Side Washers
DUR
Durometer
75 - 85 A Scale
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models