Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
JUDO Wasseraufbereitung GmbH
Description
Softwell - Automatische Enthärtungsanlage
Bill of material
Softwell S_8203510
SA010ID04
Manufacturer name
Judo Wasseraufbereitung GmbH
SA810ID03
Manufacturer order number
SA810ID06
GTIN number
SA700ID04
Armaturentyp
Wasserbehandlung/Enthärtung
SA100ID04
Valve type
water treatment valve assemblies
SA110ID04
Valve Assembly type designation
SOFTwell
SA110ID05
Main product group
Enthärtung
SA300ID03
Gehäuseanschlussarten (in Flussrichtung)
Außengewinde
SA350ID03
Installation location
cold drinking water
SA400ID03
Body material
Messing
SA450ID03
Surface
roh
SA700ID07
max. operating temperature Tb
30 °C
SA700ID08
max. operating pressure
7 bar
SA700ID30
Product name
SA700ID23
Noise control class, DIN 4109
Noise control class 2, DIN 4109
SA700ID32
Nominal dimension
SA700ID34
nominal pressure
10
SA700ID35
min. operating temperature
5 °C
SA810ID10
Beschreibungstext
SA810ID04
DATANORM number
SA010ID02
Sheet number of the guideline
17
SA010ID03
Date of issue (month) of the standard
201601
LOD
Level of Development
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models