Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SERTO
Description
SOL 51521 - Panel mount union max. panel thickness 5 mm
Bill of material
SOL 51521-10 078.1500.100
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
L1
mm
L2
mm
B
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 51521 RED - Panel mount reduction union, max. panel thickness 5 mm
    SERTO
    SOL 53021 - Tee union
    SERTO
    SOL 51300 - Tube stub
    SERTO
    SO NV 51A00 - Regulating valve with female thread
    SERTO
    SOL 51124 - Male adaptor union with edge seal
    SERTO
    SO 51121 - Male adaptor union
    SERTO
    SO 50503 - Hose nozzle
    SERTO
    SO 50020 - Union nut
    SERTO
    SO 51600 - Adjustable male adaptor
    SERTO
    SOL 51021 - Straight union
    SERTO
    SOL 54021 - Cross union
    SERTO
    SO 42521 - Female adaptor elbow union
    SERTO
    SOL 51524 - Panel mount union max. panel thickness 16 mm
Previews
3D
Dimension
2D
Download CAD models