Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SOL 51524 - Panel mount union max. panel thickness 16 mm
Bill of material
SOL 51524-16 078.1540.160
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
30 mm
SW3
30 mm
L1
mm
L2
mm
B
24.5 mm
ZK1
19.5 mm
ZK2
34.5 mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VOSS
    Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both sides according to DIN 2353 / ISO 8434-1
    SERTO
    SO 51524 - Panel mount union max. panel thickness 16 mm
    SERTO
    SO 51521 RED - Panel mount reduction union, max. panel thickness 5 mm
    SERTO
    SOL 51625 - Adjustable male adaptor union
    SERTO
    SOL 50021 - Nut connection
    SERTO
    SOL 51521 - Panel mount union max. panel thickness 5 mm
    Parker
    DG101 EO - Straight ball bearing rotary union
    SERTO
    SOL 51304 - Tube stub radial dismantling
    SERTO
    SOL 51124 METR - Male adaptor union METR
    SERTO
    SOL 51121 NPT - Male adaptor union NPT
    SERTO
    SOL 51825 - Adjustable reduction union pre-assembled
    SERTO
    SOL 51325 - Adjustable union
    SMC
    DE - Bulkhead Union
    Metalwork
    Bulkhead connector (C4)
Previews
3D
Dimension
2D
Download CAD models