Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
SOL-LX-C-WW_S54370-N29-A1
Bill of material
SOL-LX-C-WW White/white beacon-ceiling (0)
SA010ID04
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
SOL-LX-C-WW
SA700ID04
Product property
SOL-LX-C-WW White/white beacon-ceiling
SA400ID03
Product variants C
SA700ID05
Width
93.0 mm
SA700ID06
Depth
93.0 mm
SA700ID07
Height
38.0 mm
SA700ID08
mass (net)
0.100 kg
LINK
http://www.siemens.com/btproduct?S54370-N29-A1
SA810ID03
Manufacturer’s reference number
S54370-N29-A1
SA810ID04
Datanorm number
S54370-N29-A1
SA810ID06
0.000
SA810ID10
Description text
Beacon with white housing and white flash light for ceiling mounting
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC000195
ETIMCLASSN
ETIM classname
Optical/acoustic signal device
IFCEXPORT
IfcExportAs
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 31 17
OMNICLASS
OmniClass title
Visible Fire Notification Devices
UNICLASSC
Pr_70_75_94_95
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models