Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Soldersleeve Shield Terminators
Bill of material
675714-000
PN
Part Number
675714-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
SO96-3-00
ALIAS
Alias
8-1195313-9
PT
Product Type
Shield Terminator
TIT
Temperature Indicator Type
Thermochromic
TI
Temperature Indicator
Yes
PIL
Pre-Installed Lead
No
PILT
Pre-Installed Lead Type
MIL-W-22759/32
LS
Lead Stranding
Stranded
LPM
Lead Plating Material
Tin
LC
Lead Color
White/Blue
JODMM
Jacket Outside Diameter
4.3 mm
JODIN
Jacket Outside Diameter
.169 in
EIDMMMM
Expanded Inside Diameter (Min)
4.32 mm
EIDMMIN
Expanded Inside Diameter (Min)
.17 in
RIDMMM
Recovered Inside Diameter (Max)
1.25 mm
RIDMIN
Recovered Inside Diameter (Max)
.05 in
SODMMMM
Shield Outside Diameter (Min)
2.15 mm
SODMMIN
Shield Outside Diameter (Min)
.085 in
OLMM
Overall Length
16.5 mm
OLIN
Overall Length
.65 in
PILWS
Pre-Installed Lead Wire Size
.61 mm2
OTM
Operating Temperature (Max)
150 °C
RP
Resistance Properties
Immersion Protection
WTM
Wire Temperature (Max)
150 °C
GQ
Government Qualified
No
MNS
MIL/NAS Specification (MIL-S-83519, NAS-1747)
M83519/2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models