Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Solenoid Valves EMV - EMV 3 230V-AC 2/2 NC
Bill of material
SCHMALZ 10.05.01.00067 EMV 3 230V-AC 2/2 NC
NAME
Name
10_05_01_00067
NNCUSTOM
EMV 3 230V-AC 2/2 NC
NTCUSTOM
Elektromagnetventil
NBCUSTOM
EMV 3 230V-AC 2/2 NC
LINACUSTOM
EMV 3 230V-AC 2/2 NC
ARTNR
Order number
10.05.01.00067
C112
B1
61.5 mm
C113
B2
47 mm
C132
G1
G1/4"-IG
C679
G5
M3-IG
C117
H
22 mm
C115
H1
60 mm
C111
L
42 mm
C133
LG1
12 mm
C1512
LG5
5 mm
C472
Nennweite
3 mm
C420
Steuerung
Stromlos geschlossen
C923
Nenndurchfluss
2 mł/h
C922
Nenndurchfluss
33.3 l/min
C517
Leistungsaufnahme (DC)
5 W
C674
Spannung
230V - AC
C608
Schließzeit
20 ms
C576
Weight
0.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models