Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Solenoid Valves EMVO - EMVO 20 230V-AC 3/2 NC 40.8
Bill of material
SCHMALZ 10.05.01.00053 EMVO 20 230V-AC 3/2 NC 40.8
NAME
Name
10_05_01_00053
NNCUSTOM
EMVO 20 230V-AC 3/2 NC 40.8
NTCUSTOM
Elektromagnetventil
NBCUSTOM
EMVO 20 230V-AC 3/2 NC 40.8
LINACUSTOM
EMVO 20 230V-AC 3/2 NC 40.8
ARTNR
Order number
10.05.01.00053
C127
d
9 mm
C121
D
80 mm
C132
G1
G3/4"-IG
C135
G2
G3/4"-IG
C138
G3
G3/4"-IG
C117
H
100 mm
C115
H1
187.5 mm
C622
H3
10 mm
C111
L
206 mm
C110
L2
43 mm
C628
X1
45 mm
C625
Y1
80 mm
C472
Nennweite
20 mm
C420
Steuerung
Stromlos geschlossen
C923
Nenndurchfluss
72 mł/h
C922
Nenndurchfluss
1200 l/min
C517
Leistungsaufnahme (DC)
40.8 W
C576
Weight
5.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models