Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Solenoid Valves EMVP - EMVP 20 230V-AC 3/2 NO/NC
Bill of material
SCHMALZ 10.05.02.00148 EMVP 20 230V-AC 3/2 NO/NC
NAME
Name
10_05_02_00148
NNCUSTOM
EMVP 20 230V-AC 3/2 NO/NC
NTCUSTOM
Elektromagnetventil
NBCUSTOM
EMVP 20 230V-AC 3/2 NO/NC
LINACUSTOM
EMVP 20 230V-AC 3/2 NO/NC
ARTNR
Order number
10.05.02.00148
C114
B
75 mm
C112
B1
77.5 mm
C113
B2
37.5 mm
C127
d
6.5 mm
C121
D
80 mm
C132
G1
G3/4"-IG
C135
G2
G3/4"-IG
C138
G3
G3/4"-IG
C633
G4
G1/8"-IG
C117
H
166.3 mm
C115
H1
178.3 mm
C116
H2
22.5 mm
C111
L
75 mm
C109
L1
115.5 mm
C628
X1
63 mm
C625
Y1
32.5 mm
C472
Nennweite
20 mm
C420
Steuerung
Wahlweise NO/NC
C923
Nenndurchfluss
40 mł/h
C922
Nenndurchfluss
667 l/min
C517
Leistungsaufnahme (DC)
5 W
C608
Schließzeit
90 ms
C674
Spannung
230V - AC
C576
Weight
0.37 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models