Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Solenoid Valves EMVP - EMVP 25 24V-DC 3/2 NO/NC
Bill of material
SCHMALZ 10.05.02.00151 EMVP 25 24V-DC 3/2 NO/NC
NAME
Name
10_05_02_00151
NNCUSTOM
EMVP 25 24V-DC 3/2 NO/NC
NTCUSTOM
Elektromagnetventil
NBCUSTOM
EMVP 25 24V-DC 3/2 NO/NC
LINACUSTOM
EMVP 25 24V-DC 3/2 NO/NC
ARTNR
Order number
10.05.02.00151
C114
B
94 mm
C112
B1
87 mm
C113
B2
47 mm
C127
d
8 mm
C121
D
80 mm
C132
G1
G1"-IG
C135
G2
G1"-IG
C138
G3
G1"-IG
C633
G4
G1/8"-IG
C117
H
189.5 mm
C115
H1
195.5 mm
C116
H2
22 mm
C111
L
94 mm
C109
L1
132 mm
C628
X1
76 mm
C625
Y1
37 mm
C472
Nennweite
25 mm
C420
Steuerung
Wahlweise NO/NC
C923
Nenndurchfluss
90 mł/h
C922
Nenndurchfluss
1500 l/min
C517
Leistungsaufnahme (DC)
5 W
C608
Schließzeit
80 ms
C674
Spannung
24V - DC
C576
Weight
0.52 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models