Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Riegler
Description
Solenoid valves, normally closed, (NC), pilot-operated, 230 V, 50 Hz
Bill of material
MV 1541 ES
ARTNU
Art. No.
GW
Thread
BDMIN
Operating pressure min.
0.5
BDMAX
Operating pressure max.
10
NW
mm
A
70.0 mm
B
mm
C
mm
BF
Type
3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models