Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum E1 Long Span 203mm Siderail
Bill of material
RRA-9871
DESC
Description
Right Reducer Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
9 - E / 203 mm (8)"
W1
Width 1
W2
Width 2
RS
Rung Spacing
1 - Solid Bottom
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    unitray
    Solid Bottom - Aluminum E1 Long Span 203mm Siderail
    Eaton B-Line
    Left and Right Reducer - Fitting
    Eaton B-Line
    Straight Reducer - Fitting
Previews
3D
2D
Download CAD models