Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Ready
Description
Solid Guide Bushes
Bill of material
6-12-645
ORDERNO
Part No.
SL
Shoulder length
BT
Bush type
A
Inch
B
Inch
C
Inch
C1
Inch
E
Inch
F
Inch
W
+/-0
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    HB45-90 - HEEL BLOCK 45°-90°
    WITTE
    HDCWSTXS16 - HOLD DOWN COLUMN WITH SHORTENED THREAD NewXS16
    WITTE
    CL BP AF16 - BASE PLATES AF16
    WITTE
    CR RSL AF16 - CROSS ROLLER SLIDE ALUFIX AF16
    WITTE
    PCWEJ16 - PARALLEL CLAMP WITH EXCHANGEABLE JAWS NewXS16
    WITTE
    CFXS16 - CENTRE FIXED NewXS16
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    SSERNXS16 - STOP SERRATED NewXS16
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    AFTXS10 - ADJUSTABLE_FISH_TONGUE_ XS10
    WITTE
    HDCSL - HOLD DOWN COLUMN SELF LOCKING
    WITTE
    CL BARS TR AF16 - CLASSIC BARS TWO ROW
    WITTE
    HDSFLCNXS16 - HOLD DOWN SPRING FOR LOW CLAMPING NewXS16
    WITTE
    KNIFEVXS10 - KNIFE V XS10
Previews
3D
Dimension
2D
Download CAD models