Catalog navigation
CAD model selection
Selectable products: 343
HELP_VARIABLE
Company
TE Connectivity
Description
Solid State Lighting Connectors
Bill of material
2306129-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
CSTYLE
Connector Style
CSYS
Connector System
LPT
Lighting Product Type
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
ROTATABLE
Rotatable
NOP
Number of Positions
NOR
Number of Rows
WEA
Wire Entry Angle
KEYED
Keyed
VENTED
Vented
SC
Sleeve Compatible
AOL
Aperature Opening Location
CRMAX
Current Rating (Max)
A
VAC
Voltage (VAC)
VDC
Voltage (VDC)
OVVDC
Operating Voltage (VDC)
SP
Surge Protection
EMH
Energy Metering Header
FM
Fail Mode
ZCT
Zero Cross Tuning
FREQUENCY
Frequency
Hz
CMAPM
Contact Mating Area Plating Material
CBM
Contact Base Material
CCR
Contact Current Rating (Max)
A
TMPCB
Termination Method to Printed Circuit Board
CMT
Connector Mounting Type
HC
Housing Color
CPMM
Centerline (Pitch)
mm
CPINCH
Centerline (Pitch)
Inch
HEIGHTMM
Height
mm
HEIGHTINCH
Height
Inch
WSAWG
Wire Size (AWG)
CDMM
Connector Diameter
mm
CDINCH
Connector Diameter
Inch
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
ULFR
UL Flammability Rating
AS
Agency & Standard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Standard Circular Connectors
    TE Connectivity
    LED Holders
    TE Connectivity
    2328118-1
    TE Connectivity
    2-2328823-1
    TE Connectivity
    2213831-3
    TE Connectivity
    Plug & Socket Lighting Connector Accessories
    TE Connectivity
    Plug & Socket Lighting Connectors
    TE Connectivity
    Ballast Connectors
    TE Connectivity
    2292799-2
Previews
3D
2D
Download CAD models