Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° with branch 80mm - ICS 25
Bill of material
Tee_br.80 180/90/0,5/316/BA/ICS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
285 mm
B
124 mm
C
150 mm
D1
80 mm
W1
90 °
NL
Nominal length
330 mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models