Catalog navigation
CAD model selection
Selectable products: 93
HELP_VARIABLE
Company
Funken
Description
Sound attenuator (reducer) sockets 1250 - HoKa Sound attenuator (reducer) with sockets, length 1250 mm
Bill of material
Sound attenuator PP, inner diameter = 110-315 - 10016379(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA1
Diameter
mm
DA2
Diameter
mm
L
Length
mm
L1
Length
1252 mm
INFO
Info text
Information
Info text
ASTEXT
Specification text
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models