Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
SP HKT - Terminal blocks, 5-pole
Bill of material
22000409
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
F
colour
CNSMAT
material
NOTE1
Remarks 1
GDP
Glow wire test
°C
ETEMP
Temperature range
-25°C to 80°C °C
IT
Installation temperature
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    COMBI 607 - COMBI 607
    WISKA
    COMBI 308 - COMBI 308
    WISKA
    COMBI 1010 - COMBI 1010
    WISKA
    DIN Rail Kit - DIN Rail Kit for COMBI Serie, Rail for installing terminal blocks
    WISKA
    CF_CV - CONMAXX Frame
    WISKA
    CLIXX - CLIXX membrane cable entries with strain relief
    TE Connectivity
    Rectangular Connector Housings
    WISKA
    ESKV - SPRINT cable glands, ESKV, metric, EN 62444
    Wippermann
    POM-Clips
    DINKLE
    DK1.5SG - Sensor Terminal Block,Screw Connection,Width:5.10mm,300V,15A
    TE Connectivity
    PCB Connector Mounting
    TE Connectivity
    HD6/7.5G - 1 circuit - 5 vertical tabs - 7 mm spacing ( 0.275 in )
Previews
3D
2D
Download CAD models